Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
976 - 1000 of 1481 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Add To Cart
Request Quote
976 - 1000 of 1481 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »