Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1026 - 1050 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
1026 - 1050 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »