Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23172KEJW507C08C4 | N/A 360 mm | N/A 600 mm23.622 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23172KEJW906A | N/A 360 mm | N/A 600 mm23.622 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23172KEJW906AC3 | N/A 360 mm | N/A 600 mm23.622 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23218EJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EJW33C2 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EJW33C3VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EJW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EJW33VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EJW33W25C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218KEJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218KEJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218KEJW841C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23220EJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220EJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220EJW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220EJW33C4 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220EJW33VSL609 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220EJW98C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220KEJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220KEJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220KEJW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220KEJW841 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 23222EJW33 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23222EJW33C2 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|