Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1051 - 1075 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2300 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
1051 - 1075 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »