Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1101 - 1125 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 940 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
1101 - 1125 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »