All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
21319EJW33C2
95
mm
200
mm
7.8740
in
45
mm
1.7717
in
N/A
3000
rpm
3600
rpm
21319EJW33C3
95
mm
200
mm
7.8740
in
45
mm
1.7717
in
N/A
3000
rpm
3600
rpm
21319EJW33C4
95
mm
200
mm
7.8740
in
45
mm
1.7717
in
N/A
3000
rpm
3600
rpm
21319KEJW33
95
mm
200
mm
7.8740
in
45
mm
1.7717
in
1/12
3000
rpm
3600
rpm
21319KEJW33C2
95
mm
200
mm
7.8740
in
45
mm
1.7717
in
1/12
3000
rpm
3600
rpm
21319KEJW33C3
95
mm
200
mm
7.8740
in
45
mm
1.7717
in
1/12
3000
rpm
3600
rpm
21319KEJW33C4
95
mm
200
mm
7.8740
in
45
mm
1.7717
in
1/12
3000
rpm
3600
rpm
21320EJW33
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
N/A
2800
rpm
3400
rpm
21320EJW33C2
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
N/A
2800
rpm
3400
rpm
21320EJW33C3
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
N/A
2800
rpm
3400
rpm
21320EJW33C4
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
N/A
2800
rpm
3400
rpm
21320KEJW33
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
1/12
2800
rpm
3400
rpm
21320KEJW33C2
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
1/12
2800
rpm
3400
rpm
21320KEJW33C3
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
1/12
2800
rpm
3400
rpm
21320KEJW33C4
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
1/12
2800
rpm
3400
rpm
22205EJW33
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
9200
rpm
11500
rpm
22205EJW33C2
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
9200
rpm
11500
rpm
22205EJW33C3
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
9200
rpm
11500
rpm
22205EJW33C3SLA
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
9200
rpm
11500
rpm
22205EJW33C3VSL609
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
N/A
N/A
22205EJW33C4
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
9200
rpm
11500
rpm
22205EJW33C5
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
9200
rpm
11500
rpm
22205EJW33VSL609
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
N/A
N/A
22205EJW841C4
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
N/A
9200
rpm
11500
rpm
22205KEJW33
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
1/12
9200
rpm
11500
rpm
Results 101 - 125 of 1000
1
2
3
4
5
»