Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
101 - 125 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Add To Cart
Request Quote
101 - 125 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »