Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1251 - 1275 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Reference Thermal Speed Rating (Oil) (rpm)

Reference Thermal Speed Rating (Grease) (rpm)

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Add To Cart/Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
1251 - 1275 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »