Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1301 - 1325 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Reference Thermal Speed Rating (Oil) (rpm)

Reference Thermal Speed Rating (Grease) (rpm)

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Add To Cart/Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Add To Cart
Request Quote
1301 - 1325 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »