Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1326 - 1350 of 1506 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24048EJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A
24048EJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A
24048EJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A
24048EJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A
24052EJW33 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A
24052EJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A
24052EJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A
24052EJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A
24056EJW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.5120 in N/A 870 rpm N/A 770 rpm N/A
24056EJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.5120 in N/A 870 rpm N/A 770 rpm N/A
24056EJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.5120 in N/A 870 rpm N/A 770 rpm N/A
24056EJW33C4 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.5120 in N/A 870 rpm N/A 770 rpm N/A
24056KEJW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.5120 in N/A 870 rpm N/A 770 rpm N/A
24056KEJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.5120 in N/A 870 rpm N/A 770 rpm N/A
24056KEJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.5120 in N/A 870 rpm N/A 770 rpm N/A
24056KEJW33C4 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.5120 in N/A 870 rpm N/A 770 rpm N/A
24060EJW33W25W45A N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W25W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W25W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45A N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45AC2 N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060KEJW33W45A N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060KEJW33W45AC2 N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
1326 - 1350 of 1506 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »