Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 24060KEJW33W45AC3 | N/A 300 mm | N/A 460 mm18.110 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060KEJW33W45AC4 | N/A 300 mm | N/A 460 mm18.110 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24064EJW33W45A | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064EJW33W45AC2 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064EJW33W45AC3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064EJW33W45AC4 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064KEJW33W45A | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064KEJW33W45AC2 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064KEJW33W45AC3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064KEJW33W45AC4 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24068EJW33W45A | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.0870 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068EJW33W45AC2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.0870 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068EJW33W45AC3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.0870 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068EJW33W45AC4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.0870 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068KEJW33W45A | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.0870 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068KEJW33W45AC2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.0870 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068KEJW33W45AC3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.0870 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068KEJW33W45AC4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.0870 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24072EJW33W27W45A | N/A 360 mm | N/A 540 mm21.260 in | N/A 180 mm7.0870 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW33W45A | N/A 360 mm | N/A 540 mm21.260 in | N/A 180 mm7.0870 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW33W45AC2 | N/A 360 mm | N/A 540 mm21.260 in | N/A 180 mm7.0870 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW33W45AC3 | N/A 360 mm | N/A 540 mm21.260 in | N/A 180 mm7.0870 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW33W45AC4 | N/A 360 mm | N/A 540 mm21.260 in | N/A 180 mm7.0870 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW906A | N/A 360 mm | N/A 540 mm21.260 in | N/A 180 mm7.0870 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW906AC3 | N/A 360 mm | N/A 540 mm21.260 in | N/A 180 mm7.0870 in | N/A 610 rpm | N/A 540 rpm |
N/A
|