Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1401 - 1425 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1/30 N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1/30 N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1/30 N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1/30 N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1/30 N/A 960 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A N/A 870 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A N/A 870 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A N/A 870 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A N/A 870 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 1/30 N/A 870 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 1/30 N/A 870 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A CAD Add To Cart
Request Quote
1401 - 1425 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60