All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22205KEJW33C3 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
1/12 9200 rpm 11500 rpm CAD Icon (for items table)
22206EJC3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJW33 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJW33C2 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJW33C3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJW33C3SLA 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJW33C3VSL609 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A N/A N/A CAD Icon (for items table)
22206EJW33C4 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJW33VSL609 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A N/A N/A CAD Icon (for items table)
22206EJW33W57 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJW841 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJW841C3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206EJWSLBC3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
N/A 7800 rpm 9700 rpm CAD Icon (for items table)
22206KEJW33 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
1/12 7800 rpm 9700 rpm CAD Icon (for items table)
22206KEJW33C3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
1/12 7800 rpm 9700 rpm CAD Icon (for items table)
22207EJW33 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
N/A 6900 rpm 8600 rpm CAD Icon (for items table)
22207EJW33C2 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
N/A 6900 rpm 8600 rpm CAD Icon (for items table)
22207EJW33C3 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
N/A 6900 rpm 8600 rpm CAD Icon (for items table)
22207EJW33C3SLA 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
N/A 6900 rpm 8600 rpm CAD Icon (for items table)
22207EJW33C3VSL609 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
N/A N/A N/A CAD Icon (for items table)
22207EJW33C4 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
N/A 6900 rpm 8600 rpm CAD Icon (for items table)
22207EJW33VSL609 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
N/A N/A N/A CAD Icon (for items table)
22207EJW841 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
N/A 6900 rpm 8600 rpm CAD Icon (for items table)
22207KEJW33 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
1/12 6900 rpm 8600 rpm CAD Icon (for items table)
22207KEJW33C3 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
1/12 6900 rpm 8600 rpm CAD Icon (for items table)
  Results 126 - 150 of 1000 « 6 7 8 9 10 »