Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
151 - 175 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD Add To Cart
Request Quote
151 - 175 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »