All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 1000
«
6
7
8
9
10
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22210EJW33C4
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
5000
rpm
6200
rpm
22210EJW33VSL609
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
N/A
N/A
22210EJW841
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
5000
rpm
6200
rpm
22210EJW841C3
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
5000
rpm
6200
rpm
22210KEJW33
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
1/12
5000
rpm
6200
rpm
22210KEJW33C3
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
1/12
5000
rpm
6200
rpm
22210KEJW33C3VSL609
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
1/12
N/A
N/A
22210KEJW33C4
50
mm
90
mm
3.5433
in
23
mm
0.9055
in
1/12
5000
rpm
6200
rpm
22211EJW33
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
4700
rpm
5800
rpm
22211EJW33C2
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
4700
rpm
5800
rpm
22211EJW33C3
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
4700
rpm
5800
rpm
22211EJW33C3SLA
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
4700
rpm
5800
rpm
22211EJW33C3VSL609
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
N/A
N/A
22211EJW33C4
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
4700
rpm
5800
rpm
22211EJW33VSL609
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
N/A
N/A
22211EJW33W8
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
4700
rpm
5800
rpm
22211EJW841
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
4700
rpm
5800
rpm
22211EJW841C3
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
4700
rpm
5800
rpm
22211KEJW33
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
1/12
4700
rpm
5800
rpm
22211KEJW33C3
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
1/12
4700
rpm
5800
rpm
22211KEJW33C3VSL609
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
1/12
N/A
N/A
22211KEJW33C4
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
1/12
4700
rpm
5800
rpm
22211KEJW841C3
55
mm
100
mm
3.9370
in
25
mm
0.9843
in
1/12
4700
rpm
5800
rpm
22212EJ
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJC3
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
Results 176 - 200 of 1000
«
6
7
8
9
10
»