All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 1000 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22212EJW33 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212EJW33C2 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212EJW33C3 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212EJW33C3VSL609 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A N/A N/A CAD Icon (for items table)
22212EJW33C4 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212EJW33C5 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212EJW33VSL609 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A N/A N/A CAD Icon (for items table)
22212EJW33W8 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212EJW841 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212EJW841C3 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212EJW841C4 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm CAD Icon (for items table)
22212KEJW33 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
1/12 4400 rpm 5500 rpm CAD Icon (for items table)
22212KEJW33C2 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
1/12 4400 rpm 5500 rpm CAD Icon (for items table)
22212KEJW33C3 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
1/12 4400 rpm 5500 rpm CAD Icon (for items table)
22212KEJW841C3 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
1/12 4400 rpm 5500 rpm CAD Icon (for items table)
22213EJW33 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm CAD Icon (for items table)
22213EJW33C2 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm CAD Icon (for items table)
22213EJW33C3 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm CAD Icon (for items table)
22213EJW33C3VSL609 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A N/A N/A CAD Icon (for items table)
22213EJW33C4 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm CAD Icon (for items table)
22213EJW33C5 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm CAD Icon (for items table)
22213EJW33VSL609 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A N/A N/A CAD Icon (for items table)
22213EJW841 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm CAD Icon (for items table)
22213EJW841C4 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm CAD Icon (for items table)
22213KEJW33 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
1/12 4200 rpm 5100 rpm CAD Icon (for items table)
  Results 201 - 225 of 1000 « 6 7 8 9 10 »