All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Heavy Series Flange Unit > View Items  

Split Cylindrical Roller Bearing Heavy Series Flange Unit

Check up to five results to perform an action.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 272  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Speed [Max]

CAD

HSE500BXHFHTPS 5 in High Temperature Packing Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSE500BRHFHTPS 5 in High Temperature Packing Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSE500BXHFATL 5 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSE500BRHFATL 5 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSE500BXHFFS 5 in Felt Seal Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSE500BRHFFS 5 in Felt Seal Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSM130BXHF 130 mm Felt Seal Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSM130BRHF 130 mm Felt Seal Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSM130BXHFKPS 130 mm Kevlar Packing Seal Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSM130BRHFKPS 130 mm Kevlar Packing Seal Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSM130BXHFRSS 130 mm Viton Single Lip Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSM130BRHFRSS 130 mm Viton Single Lip Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSM130BXHFHTPS 130 mm High Temperature Packing Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSM130BRHFHTPS 130 mm High Temperature Packing Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSM130BXHFATL 130 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSM130BRHFATL 130 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSM130BXHFFS 130 mm Felt Seal Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSM130BRHFFS 130 mm Felt Seal Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSE511BXHF 5 11/16 in Felt Seal Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE511BRHF 5 11/16 in Felt Seal Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE511BXHFKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE511BRHFKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE511BXHFRSS 5 11/16 in Viton Single Lip Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE511BRHFRSS 5 11/16 in Viton Single Lip Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE511BXHFHTPS 5 11/16 in High Temperature Packing Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
  Results 51 - 75 of 272  1 2 3 4 5 »