|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
HSE600BRHFATL
|
|
6 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE600BXHFFS
|
|
6 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE600BRHFFS
|
|
6 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BXHF
|
|
155 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BRHF
|
|
155 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BXHFKPS
|
|
155 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BRHFKPS
|
|
155 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BXHFRSS
|
|
155 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BRHFRSS
|
|
155 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BXHFHTPS
|
|
155 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BRHFHTPS
|
|
155 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BXHFATL
|
|
155 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BRHFATL
|
|
155 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BXHFFS
|
|
155 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSM155BRHFFS
|
|
155 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE612BXHF
|
|
6.7500 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
N/A
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BRHF
|
|
6.7500 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
20008 lbf 89000 N
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BXHFKPS
|
|
6.7500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
N/A
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BRHFKPS
|
|
6.7500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
20008 lbf 89000 N
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BXHFRSS
|
|
6.7500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
N/A
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BRHFRSS
|
|
6.7500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
20008 lbf 89000 N
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BXHFHTPS
|
|
6.7500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
N/A
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BRHFHTPS
|
|
6.7500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
20008 lbf 89000 N
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BXHFATL
|
|
6.7500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
N/A
|
|
1030 rpm
|
|
|
|
|
|
|
HSE612BRHFATL
|
|
6.7500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
298996 lbf 1330000 N
|
|
419718 lbf 1867000 N
|
|
20008 lbf 89000 N
|
|
1030 rpm
|
|
|
|