All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Heavy Series Flange Unit
>
View Items
Split Cylindrical Roller Bearing Heavy Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 272
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Speed [Max]
CAD
HSE612BXHFFS
6.7500
in
Felt Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE612BRHFFS
6.7500
in
Felt Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHF
175
mm
Felt Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHF
175
mm
Felt Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHFKPS
175
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHFKPS
175
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHFRSS
175
mm
Viton Single Lip
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHFRSS
175
mm
Viton Single Lip
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHFHTPS
175
mm
High Temperature Packing
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHFHTPS
175
mm
High Temperature Packing
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHFATL
175
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHFATL
175
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHFFS
175
mm
Felt Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHFFS
175
mm
Felt Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHF
6 15/16
in
Felt Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHF
6 15/16
in
Felt Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHFKPS
6 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHFKPS
6 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHFRSS
6 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHFRSS
6 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHFHTPS
6 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHFHTPS
6 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHFATL
6 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHFATL
6 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHFFS
6 15/16
in
Felt Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
Results 151 - 175 of 272
«
6
7
8
9
10
»