All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Heavy Series Flange Unit > View Items  

Split Cylindrical Roller Bearing Heavy Series Flange Unit

Check up to five results to perform an action.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 272 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Speed [Max]

CAD

HSM240BXHF 240 mm Felt Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSM240BRHF 240 mm Felt Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSM240BXHFKPS 240 mm Kevlar Packing Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSM240BRHFKPS 240 mm Kevlar Packing Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSM240BXHFRSS 240 mm Viton Single Lip Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSM240BRHFRSS 240 mm Viton Single Lip Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSM240BXHFHTPS 240 mm High Temperature Packing Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSM240BRHFHTPS 240 mm High Temperature Packing Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSM240BXHFATL 240 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSM240BRHFATL 240 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSM240BXHFFS 240 mm Felt Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSM240BRHFFS 240 mm Felt Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSE908BXHF 9 1/2 in Felt Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSE908BRHF 9 1/2 in Felt Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSE908BXHFKPS 9 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSE908BRHFKPS 9 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSE908BXHFRSS 9 1/2 in Viton Single Lip Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSE908BRHFRSS 9 1/2 in Viton Single Lip Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSE908BXHFHTPS 9 1/2 in High Temperature Packing Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSE908BRHFHTPS 9 1/2 in High Temperature Packing Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSE908BXHFATL 9 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSE908BRHFATL 9 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSE908BXHFFS 9 1/2 in Felt Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
HSE908BRHFFS 9 1/2 in Felt Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm CAD Icon (for items table)
HSE912BXHF 9.7500 in Felt Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
  Results 201 - 225 of 272 « 6 7 8 9 10 »