|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSM65BRHFATL
|
|
65 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHFFS
|
|
65 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHFFS
|
|
65 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE211BXHF
|
|
2 11/16 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHF
|
|
2 11/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHFKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHFKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHFRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHFRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHFHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHFHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHFATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHFATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHFFS
|
|
2 11/16 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHFFS
|
|
2 11/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHF
|
|
2 3/4 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHF
|
|
2 3/4 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHFKPS
|
|
2 3/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHFKPS
|
|
2 3/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHFRSS
|
|
2 3/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHFRSS
|
|
2 3/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHFHTPS
|
|
2 3/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHFHTPS
|
|
2 3/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHFATL
|
|
2 3/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHFATL
|
|
2 3/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|