All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Light Series Flange Unit
>
View Items
This category has 1,221 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 376 - 400 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM90BRHFKPS
90
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSM90BXHFRSS
90
mm
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSM90BRHFRSS
90
mm
Viton Single Lip
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSM90BXHFHTPS
90
mm
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSM90BRHFHTPS
90
mm
High Temperature Packing
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSM90BXHFATL
90
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSM90BRHFATL
90
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSM90BXHFFS
90
mm
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSM90BRHFFS
90
mm
Felt Seal
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE311BXHF
3 11/16
in
Felt Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BRHF
3 11/16
in
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BXHFKPS
3 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BRHFKPS
3 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BXHFRSS
3 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BRHFRSS
3 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BXHFHTPS
3 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BRHFHTPS
3 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BXHFATL
3 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BRHFATL
3 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BXHFFS
3 11/16
in
Felt Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BRHFFS
3 11/16
in
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE312BXHF
3 3/4
in
Felt Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE312BRHF
3 3/4
in
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE312BXHFKPS
3 3/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE312BRHFKPS
3 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
Results 376 - 400 of 1000
«
16
17
18
19
20
»