|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSE407BXHFATL
|
|
4 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSE407BRHFATL
|
|
4 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSE407BXHFFS
|
|
4 7/16 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSE407BRHFFS
|
|
4 7/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSE408BXHF
|
|
4 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSE408BRHF
|
|
4 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSE408BXHFKPS
|
|
4 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSE408BRHFKPS
|
|
4 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSE408BXHFRSS
|
|
4 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSE408BRHFRSS
|
|
4 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSE408BXHFHTPS
|
|
4 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSE408BRHFHTPS
|
|
4 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSE408BXHFATL
|
|
4 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSE408BRHFATL
|
|
4 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSE408BXHFFS
|
|
4 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSE408BRHFFS
|
|
4 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSM115BXHF
|
|
115 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSM115BRHF
|
|
115 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSM115BXHFKPS
|
|
115 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSM115BRHFKPS
|
|
115 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSM115BXHFRSS
|
|
115 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSM115BRHFRSS
|
|
115 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSM115BXHFHTPS
|
|
115 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSM115BRHFHTPS
|
|
115 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSM115BXHFATL
|
|
115 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|