|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSM115BRHFATL
|
|
115 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSM115BXHFFS
|
|
115 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
LSM115BRHFFS
|
|
115 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
LSE411BXHF
|
|
4.6875 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSE411BRHF
|
|
4.6875 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSE411BXHFKPS
|
|
4.6875 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSE411BRHFKPS
|
|
4.6875 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSE411BXHFRSS
|
|
4.6875 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSE411BRHFRSS
|
|
4.6875 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSE411BXHFHTPS
|
|
4.6875 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSE411BRHFHTPS
|
|
4.6875 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSE411BXHFATL
|
|
4.6875 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSE411BRHFATL
|
|
4.6875 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSE411BXHFFS
|
|
4.6875 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSE411BRHFFS
|
|
4.6875 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSM120BXHF
|
|
120 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSM120BRHF
|
|
120 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSM120BXHFKPS
|
|
120 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSM120BRHFKPS
|
|
120 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSM120BXHFRSS
|
|
120 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSM120BRHFRSS
|
|
120 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSM120BXHFHTPS
|
|
120 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSM120BRHFHTPS
|
|
120 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
LSM120BXHFATL
|
|
120 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
LSM120BRHFATL
|
|
120 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|