|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSM170BXHFRSS
|
|
170 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSM170ABRHFRSS
|
|
170 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
LSM170BRHFRSS
|
|
170 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
LSM170ABXHFHTPS
|
|
170 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
LSM170BXHFHTPS
|
|
170 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSM170ABRHFHTPS
|
|
170 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
LSM170BRHFHTPS
|
|
170 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
LSM170ABXHFATL
|
|
170 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
LSM170BXHFATL
|
|
170 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSM170ABRHFATL
|
|
170 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
LSM170BRHFATL
|
|
170 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
LSM170ABXHFFS
|
|
170 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
LSM170BXHFFS
|
|
170 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSM170ABRHFFS
|
|
170 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
LSM170BRHFFS
|
|
170 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
LSE612BXHF
|
|
6.7500 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSE612BRHF
|
|
6.7500 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
LSE612BXHFKPS
|
|
6.7500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSE612BRHFKPS
|
|
6.7500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
LSE612BXHFRSS
|
|
6.7500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSE612BRHFRSS
|
|
6.7500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
LSE612BXHFHTPS
|
|
6.7500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSE612BRHFHTPS
|
|
6.7500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
LSE612BXHFATL
|
|
6.7500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
LSE612BRHFATL
|
|
6.7500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|