All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Light Series Flange Unit
>
View Items
This category has 1,221 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 851 - 875 of 1000
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE612BXHFFS
6.7500
in
Felt Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE612BRHFFS
6.7500
in
Felt Seal
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSM175BXHF
175
mm
Felt Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSM175BRHF
175
mm
Felt Seal
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSM175BXHFKPS
175
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSM175BRHFKPS
175
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSM175BXHFRSS
175
mm
Viton Single Lip
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSM175BRHFRSS
175
mm
Viton Single Lip
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSM175BXHFHTPS
175
mm
High Temperature Packing
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSM175BRHFHTPS
175
mm
High Temperature Packing
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSM175BXHFATL
175
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSM175BRHFATL
175
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSM175BXHFFS
175
mm
Felt Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSM175BRHFFS
175
mm
Felt Seal
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE615BXHF
6 15/16
in
Felt Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE615BRHF
6 15/16
in
Felt Seal
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE615BXHFKPS
6 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE615BRHFKPS
6 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE615BXHFRSS
6 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE615BRHFRSS
6 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE615BXHFHTPS
6 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE615BRHFHTPS
6 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE615BXHFATL
6 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE615BRHFATL
6 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE615BXHFFS
6 15/16
in
Felt Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
Results 851 - 875 of 1000
«
31
32
33
34
35
»