All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Light Series Flange Unit
>
View Items
This category has 1,221 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 901 - 925 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE704BXHF
7.2500
in
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE704BRHF
7.2500
in
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE704BXHFKPS
7.2500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE704BRHFKPS
7.2500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE704BXHFRSS
7.2500
in
Viton Single Lip
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE704BRHFRSS
7.2500
in
Viton Single Lip
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE704BXHFHTPS
7.2500
in
High Temperature Packing
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE704BRHFHTPS
7.2500
in
High Temperature Packing
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE704BXHFATL
7.2500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE704BRHFATL
7.2500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE704BXHFFS
7.2500
in
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE704BRHFFS
7.2500
in
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM190BXHF
190
mm
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM190BRHF
190
mm
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM190BXHFKPS
190
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM190BRHFKPS
190
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM190BXHFRSS
190
mm
Viton Single Lip
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM190BRHFRSS
190
mm
Viton Single Lip
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM190BXHFHTPS
190
mm
High Temperature Packing
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM190BRHFHTPS
190
mm
High Temperature Packing
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM190BXHFATL
190
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM190BRHFATL
190
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM190BXHFFS
190
mm
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM190BRHFFS
190
mm
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHF
7.5
in
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
Results 901 - 925 of 1000
«
36
37
38
39
40