All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Light Series Flange Unit
>
View Items
This category has 1,221 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 926 - 950 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE708BRHF
7.5
in
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHFKPS
7.5
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHFKPS
7.5
in
Kevlar Packing Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHFRSS
7.5
in
Viton Single Lip
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHFRSS
7.5
in
Viton Single Lip
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHFHTPS
7.5
in
High Temperature Packing
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHFHTPS
7.5
in
High Temperature Packing
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHFATL
7.5
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHFATL
7.5
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHFFS
7.5
in
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHFFS
7.5
in
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHF
200
mm
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHF
200
mm
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHFKPS
200
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHFKPS
200
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHFRSS
200
mm
Viton Single Lip
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHFRSS
200
mm
Viton Single Lip
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHFHTPS
200
mm
High Temperature Packing
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHFHTPS
200
mm
High Temperature Packing
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHFATL
200
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHFATL
200
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHFFS
200
mm
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHFFS
200
mm
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE715BXHF
7.9375
in
Felt Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE715BRHF
7.9375
in
Felt Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
Results 926 - 950 of 1000
«
36
37
38
39
40