|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSE715BXHFKPS
|
|
7.9375 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE715BRHFKPS
|
|
7.9375 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE715BXHFRSS
|
|
7.9375 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE715BRHFRSS
|
|
7.9375 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE715BXHFHTPS
|
|
7.9375 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE715BRHFHTPS
|
|
7.9375 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE715BXHFATL
|
|
7.9375 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE715BRHFATL
|
|
7.9375 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE715BXHFFS
|
|
7.9375 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE715BRHFFS
|
|
7.9375 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE800BXHF
|
|
8 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE800BRHF
|
|
8 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE800BXHFKPS
|
|
8 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE800BRHFKPS
|
|
8 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE800BXHFRSS
|
|
8 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE800BRHFRSS
|
|
8 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE800BXHFHTPS
|
|
8 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE800BRHFHTPS
|
|
8 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE800BXHFATL
|
|
8 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE800BRHFATL
|
|
8 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE800BXHFFS
|
|
8 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE800BRHFFS
|
|
8 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
9217 lbf 41000 N
|
|
1070 rpm
|
|
|
|
|
|
LSE800BXHFATLE0302
|
|
8 in
|
|
Aluminium Triple Labyrinth
|
|
Marine Split Cylindrical Expansion Type
|
|
138033 lbf 614000 N
|
|
222561 lbf 990000 N
|
|
N/A
|
|
1070 rpm
|
|
|
|
|
|
LSE808BXHF
|
|
8 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSE808BRHF
|
|
8 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|