|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSE808BXHFKPS
|
|
8 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSE808BRHFKPS
|
|
8 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSE808BXHFRSS
|
|
8 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSE808BRHFRSS
|
|
8 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSE808BXHFHTPS
|
|
8 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSE808BRHFHTPS
|
|
8 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSE808BXHFATL
|
|
8 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSE808BRHFATL
|
|
8 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSE808BXHFFS
|
|
8 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSE808BRHFFS
|
|
8 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSE808BXHFATLE0302
|
|
8 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Marine Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSM220BXHF
|
|
220 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSM220BRHF
|
|
220 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSM220BXHFKPS
|
|
220 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSM220BRHFKPS
|
|
220 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSM220BXHFRSS
|
|
220 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSM220BRHFRSS
|
|
220 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSM220BXHFHTPS
|
|
220 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSM220BRHFHTPS
|
|
220 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSM220BXHFATL
|
|
220 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSM220BRHFATL
|
|
220 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSM220BXHFFS
|
|
220 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSM220BRHFFS
|
|
220 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
LSE814BXHF
|
|
8.875 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
LSE814BRHF
|
|
8.875 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|