Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
1026 - 1050 of 1221 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Add To Cart/Request Quote
N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 230 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 9 1/2 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 9 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Add To Cart
Request Quote
N/A 9 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Add To Cart
Request Quote
1026 - 1050 of 1221 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »