All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Light Series Flange Unit
>
View Items
This category has 1,221 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 1000
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM55BXHFHTPS
55
mm
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHFHTPS
55
mm
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM55BXHFATL
55
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHFATL
55
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM55BXHFFS
55
mm
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHFFS
55
mm
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHF
2 3/16
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHF
2 3/16
in
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHFKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHFKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHFRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHFRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHFHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHFHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHFATL
2 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHFATL
2 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHFFS
2 3/16
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHFFS
2 3/16
in
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHF
2 1/4
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE204BRHF
2 1/4
in
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHFKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE204BRHFKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHFRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE204BRHFRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHFHTPS
2 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
Results 151 - 175 of 1000
«
6
7
8
9
10
»