|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE207BXHFATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHFATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHFFS
|
|
2 7/16 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHFFS
|
|
2 7/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHF
|
|
2 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHF
|
|
2 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHFKPS
|
|
2 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHFKPS
|
|
2 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHFRSS
|
|
2 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHFRSS
|
|
2 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHFHTPS
|
|
2 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHFHTPS
|
|
2 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHFATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHFATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHFFS
|
|
2 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHFFS
|
|
2 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHF
|
|
65 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHF
|
|
65 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHFKPS
|
|
65 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHFKPS
|
|
65 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHFRSS
|
|
65 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHFRSS
|
|
65 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHFHTPS
|
|
65 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHFHTPS
|
|
65 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHFATL
|
|
65 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|