|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
MSE300BRHFATL
|
|
3 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BXHFFS
|
|
3 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHFFS
|
|
3 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM80BXHF
|
|
80 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHF
|
|
80 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BXHFKPS
|
|
80 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHFKPS
|
|
80 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BXHFRSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHFRSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BXHFHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHFHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BXHFATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHFATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BXHFFS
|
|
80 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHFFS
|
|
80 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BXHF
|
|
3 3/16 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHF
|
|
3 3/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BXHFKPS
|
|
3 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHFKPS
|
|
3 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BXHFRSS
|
|
3 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHFRSS
|
|
3 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BXHFHTPS
|
|
3 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHFHTPS
|
|
3 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BXHFATL
|
|
3 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHFATL
|
|
3 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|