All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 1000
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE303BXHFFS
3 3/16
in
Felt Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE303BRHFFS
3 3/16
in
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BXHF
3 1/4
in
Felt Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BRHF
3 1/4
in
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BXHFKPS
3 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BRHFKPS
3 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BXHFRSS
3 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BRHFRSS
3 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BXHFHTPS
3 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BRHFHTPS
3 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BXHFATL
3 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BRHFATL
3 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BXHFFS
3 1/4
in
Felt Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BRHFFS
3 1/4
in
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM85BXHF
85
mm
Felt Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSM85BRHF
85
mm
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM85BXHFKPS
85
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSM85BRHFKPS
85
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM85BXHFRSS
85
mm
Viton Single Lip
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSM85BRHFRSS
85
mm
Viton Single Lip
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM85BXHFHTPS
85
mm
High Temperature Packing
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSM85BRHFHTPS
85
mm
High Temperature Packing
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM85BXHFATL
85
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSM85BRHFATL
85
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM85BXHFFS
85
mm
Felt Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
Results 251 - 275 of 1000
«
11
12
13
14
15
»