When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
376 - 400 of 1116 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 105 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
N/A 105 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A
N/A 105 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
N/A 105 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A
N/A 105 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
N/A 105 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A
N/A 105 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
N/A 105 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A
N/A 105 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
N/A 4.1875 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.1875 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
N/A 4.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
N/A 4.1875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.1875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
N/A 4.1875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.1875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
N/A 4.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
N/A 4.1875 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.1875 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
N/A 4.25 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.25 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
N/A 4.25 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.25 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
376 - 400 of 1116 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »