All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 426 - 450 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE407BRHFRSS
4 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE407BXHFHTPS
4 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE407BRHFHTPS
4 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE407BXHFATL
4 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE407BRHFATL
4 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE407BXHFFS
4 7/16
in
Felt Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE407BRHFFS
4 7/16
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHF
4 1/2
in
Felt Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHF
4 1/2
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHFKPS
4 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHFKPS
4 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHFRSS
4 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHFRSS
4 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHFHTPS
4 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHFHTPS
4 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHFATL
4 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHFATL
4 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHFFS
4 1/2
in
Felt Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHFFS
4 1/2
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHF
115
mm
Felt Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHF
115
mm
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHFKPS
115
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHFKPS
115
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHFRSS
115
mm
Viton Single Lip
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHFRSS
115
mm
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
Results 426 - 450 of 1000
«
16
17
18
19
20
»