All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 451 - 475 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM115BXHFHTPS
115
mm
High Temperature Packing
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHFHTPS
115
mm
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHFATL
115
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHFATL
115
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHFFS
115
mm
Felt Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHFFS
115
mm
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE411BXHF
4.6875
in
Felt Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHF
4.6875
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHFKPS
4.6875
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHFKPS
4.6875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHFRSS
4.6875
in
Viton Single Lip
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHFRSS
4.6875
in
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHFHTPS
4.6875
in
High Temperature Packing
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHFHTPS
4.6875
in
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHFATL
4.6875
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHFATL
4.6875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHFFS
4.6875
in
Felt Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHFFS
4.6875
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BXHF
120
mm
Felt Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM120BRHF
120
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BXHFKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM120BRHFKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BXHFRSS
120
mm
Viton Single Lip
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM120BRHFRSS
120
mm
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BXHFHTPS
120
mm
High Temperature Packing
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
Results 451 - 475 of 1000
«
16
17
18
19
20
»