|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSE500BRHFATL
|
|
5 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSE500BXHFFS
|
|
5 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSE500BRHFFS
|
|
5 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHF
|
|
130 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHF
|
|
130 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHFKPS
|
|
130 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHFKPS
|
|
130 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHFRSS
|
|
130 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHFRSS
|
|
130 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHFHTPS
|
|
130 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHFHTPS
|
|
130 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHFATL
|
|
130 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHFATL
|
|
130 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHFFS
|
|
130 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHFFS
|
|
130 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSE503BXHF
|
|
5 3/16 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHF
|
|
5 3/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHFKPS
|
|
5 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHFKPS
|
|
5 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHFRSS
|
|
5 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHFRSS
|
|
5 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHFHTPS
|
|
5 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHFHTPS
|
|
5 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHFATL
|
|
5 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHFATL
|
|
5 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|