All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 576 - 600 of 1000
«
21
22
23
24
25
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM135BRHFFS
135
mm
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHF
5 7/16
in
Felt Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHF
5 7/16
in
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHFKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHFKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHFRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHFRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHFHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHFHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHFATL
5 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHFATL
5 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHFFS
5 7/16
in
Felt Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHFFS
5 7/16
in
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHF
5 1/2
in
Felt Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHF
5 1/2
in
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHFKPS
5 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHFKPS
5 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHFRSS
5 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHFRSS
5 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHFHTPS
5 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHFHTPS
5 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHFATL
5 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHFATL
5 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHFFS
5 1/2
in
Felt Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHFFS
5 1/2
in
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
Results 576 - 600 of 1000
«
21
22
23
24
25
»