All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Medium Series Flange Unit > View Items  


This category has 1,116 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Flange Unit

Check up to five results to perform an action.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE515BXHFKPS 5 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE515BRHFKPS 5 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE515BXHFRSS 5 15/16 in Viton Single Lip Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE515BRHFRSS 5 15/16 in Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE515BXHFHTPS 5 15/16 in High Temperature Packing Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE515BRHFHTPS 5 15/16 in High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE515BXHFATL 5 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE515BRHFATL 5 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE515BXHFFS 5 15/16 in Felt Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE515BRHFFS 5 15/16 in Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE600BXHF 6 in Felt Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE600BRHF 6 in Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE600BXHFKPS 6 in Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE600BRHFKPS 6 in Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE600BXHFRSS 6 in Viton Single Lip Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE600BRHFRSS 6 in Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE600BXHFHTPS 6 in High Temperature Packing Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE600BRHFHTPS 6 in High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE600BXHFATL 6 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE600BRHFATL 6 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE600BXHFFS 6 in Felt Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE600BRHFFS 6 in Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM155BXHF 155 mm Felt Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSM155BRHF 155 mm Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM155BXHFKPS 155 mm Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
  Results 651 - 675 of 1000 « 26 27 28 29 30 »