All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 676 - 700 of 1000
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM155BRHFKPS
155
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BXHFRSS
155
mm
Viton Single Lip
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM155BRHFRSS
155
mm
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BXHFHTPS
155
mm
High Temperature Packing
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM155BRHFHTPS
155
mm
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BXHFATL
155
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM155BRHFATL
155
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BXHFFS
155
mm
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM155BRHFFS
155
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160BXHF
160
mm
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM160BRHF
160
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160BXHFKPS
160
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM160BRHFKPS
160
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160BXHFRSS
160
mm
Viton Single Lip
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM160BRHFRSS
160
mm
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160BXHFHTPS
160
mm
High Temperature Packing
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM160BRHFHTPS
160
mm
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160BXHFATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM160BRHFATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160BXHFFS
160
mm
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM160BRHFFS
160
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE607BXHF
6 7/16
in
Felt Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE607BRHF
6 7/16
in
Felt Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE607BXHFKPS
6 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE607BRHFKPS
6 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
Results 676 - 700 of 1000
«
26
27
28
29
30
»