All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 726 - 750 of 1000
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE611BRHFRSS
6 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE611BXHFHTPS
6 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE611BRHFHTPS
6 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE611BXHFATL
6 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE611BRHFATL
6 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE611BXHFFS
6 11/16
in
Felt Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE611BRHFFS
6 11/16
in
Felt Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM170BXHF
170
mm
Felt Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHF
170
mm
Felt Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM170BXHFKPS
170
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHFKPS
170
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM170BXHFRSS
170
mm
Viton Single Lip
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHFRSS
170
mm
Viton Single Lip
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM170BXHFHTPS
170
mm
High Temperature Packing
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHFHTPS
170
mm
High Temperature Packing
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM170BXHFATL
170
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHFATL
170
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM170BXHFFS
170
mm
Felt Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHFFS
170
mm
Felt Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE612BXHF
6.7500
in
Felt Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE612BRHF
6.7500
in
Felt Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE612BXHFKPS
6.7500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE612BRHFKPS
6.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE612BXHFRSS
6.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE612BRHFRSS
6.7500
in
Viton Single Lip
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
Results 726 - 750 of 1000
«
26
27
28
29
30
»