|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSM180BXHFATL
|
|
180 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
208398 lbf 927000 N
|
|
305066 lbf 1357000 N
|
|
N/A
|
|
1120 rpm
|
|
|
|
|
|
MSM180BRHFATL
|
|
180 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
208398 lbf 927000 N
|
|
305066 lbf 1357000 N
|
|
16006 lbf 71200 N
|
|
1120 rpm
|
|
|
|
|
|
MSM180BXHFFS
|
|
180 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
208398 lbf 927000 N
|
|
305066 lbf 1357000 N
|
|
N/A
|
|
1120 rpm
|
|
|
|
|
|
MSM180BRHFFS
|
|
180 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
208398 lbf 927000 N
|
|
305066 lbf 1357000 N
|
|
16006 lbf 71200 N
|
|
1120 rpm
|
|
|
|
|
|
MSE704BXHF
|
|
7.2500 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSE704BRHF
|
|
7.2500 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSE704BXHFKPS
|
|
7.2500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSE704BRHFKPS
|
|
7.2500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSE704BXHFRSS
|
|
7.2500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSE704BRHFRSS
|
|
7.2500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSE704BXHFHTPS
|
|
7.2500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSE704BRHFHTPS
|
|
7.2500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSE704BXHFATL
|
|
7.2500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSE704BRHFATL
|
|
7.2500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSE704BXHFFS
|
|
7.2500 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSE704BRHFFS
|
|
7.2500 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSM190BXHF
|
|
190 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSM190BRHF
|
|
190 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSM190BXHFKPS
|
|
190 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSM190BRHFKPS
|
|
190 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSM190BXHFRSS
|
|
190 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSM190BRHFRSS
|
|
190 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSM190BXHFHTPS
|
|
190 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|
|
|
MSM190BRHFHTPS
|
|
190 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
17985 lbf 80000 N
|
|
960 rpm
|
|
|
|
|
|
MSM190BXHFATL
|
|
190 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
227732 lbf 1013000 N
|
|
340810 lbf 1516000 N
|
|
N/A
|
|
960 rpm
|
|
|
|