All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 901 - 925 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE814BXHF
8.875
in
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHF
8.875
in
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHFKPS
8.875
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHFKPS
8.875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHFRSS
8.875
in
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHFRSS
8.875
in
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHFHTPS
8.875
in
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHFHTPS
8.875
in
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHFATL
8.875
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHFATL
8.875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHFFS
8.875
in
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHFFS
8.875
in
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHF
9
in
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHF
9
in
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHFKPS
9
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHFKPS
9
in
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHFRSS
9
in
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHFRSS
9
in
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHFHTPS
9
in
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHFHTPS
9
in
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHFATL
9
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHFATL
9
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHFFS
9
in
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHFFS
9
in
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHF
230
mm
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
Results 901 - 925 of 1000
«
36
37
38
39
40