All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 926 - 950 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM230BRHF
230
mm
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHFKPS
230
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHFKPS
230
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHFRSS
230
mm
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHFRSS
230
mm
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHFHTPS
230
mm
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHFHTPS
230
mm
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHFATL
230
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHFATL
230
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHFFS
230
mm
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHFFS
230
mm
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM240BXHF
240
mm
Felt Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHF
240
mm
Felt Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHFKPS
240
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHFKPS
240
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHFRSS
240
mm
Viton Single Lip
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHFRSS
240
mm
Viton Single Lip
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHFHTPS
240
mm
High Temperature Packing
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHFHTPS
240
mm
High Temperature Packing
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHFATL
240
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHFATL
240
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHFFS
240
mm
Felt Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHFFS
240
mm
Felt Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHF
9 1/2
in
Felt Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHF
9 1/2
in
Felt Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
Results 926 - 950 of 1000
«
36
37
38
39
40