All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
Check up to five results to perform an action.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 951 - 975 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE908BXHFKPS
9 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHFKPS
9 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHFRSS
9 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHFRSS
9 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHFHTPS
9 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHFHTPS
9 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHFATL
9 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHFATL
9 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHFFS
9 1/2
in
Felt Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHFFS
9 1/2
in
Felt Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE912BXHF
9.7500
in
Felt Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE912BRHF
9.7500
in
Felt Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE912BXHFKPS
9.7500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE912BRHFKPS
9.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE912BXHFRSS
9.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE912BRHFRSS
9.7500
in
Viton Single Lip
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE912BXHFHTPS
9.7500
in
High Temperature Packing
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE912BRHFHTPS
9.7500
in
High Temperature Packing
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE912BXHFATL
9.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE912BRHFATL
9.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE912BXHFFS
9.7500
in
Felt Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE912BRHFFS
9.7500
in
Felt Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM250BXHF
250
mm
Felt Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM250BRHF
250
mm
Felt Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM250BXHFKPS
250
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
Results 951 - 975 of 1000
«
36
37
38
39
40