|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
MSE215BXHFATL
|
|
2 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSE215BRHFATL
|
|
2 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE215BXHFFS
|
|
2 15/16 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSE215BRHFFS
|
|
2 15/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BXHF
|
|
75 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHF
|
|
75 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BXHFKPS
|
|
75 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHFKPS
|
|
75 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BXHFRSS
|
|
75 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHFRSS
|
|
75 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BXHFHTPS
|
|
75 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHFHTPS
|
|
75 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BXHFATL
|
|
75 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHFATL
|
|
75 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BXHFFS
|
|
75 mm
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHFFS
|
|
75 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BXHF
|
|
3 in
|
|
Felt Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHF
|
|
3 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BXHFKPS
|
|
3 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHFKPS
|
|
3 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BXHFRSS
|
|
3 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHFRSS
|
|
3 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BXHFHTPS
|
|
3 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHFHTPS
|
|
3 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BXHFATL
|
|
3 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|