|
Batch CAD Cart (0)
▾
Split Cylindrical Roller Bearing Light Series Hanger Unit
Split Cylindrical Roller Bearing Hanger Units
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast
iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped
boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable
surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for
static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information. Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal. A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Clear
Filter
Shaft Size (in)Shaft Size (mm)Seal TypeBearing TypeCr - Dynamic Load Rating (lbf)Cr - Dynamic Load Rating (N)
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.