All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 1000 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM130BRHSATL 130 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSM130BXHSFS 130 mm Felt Type Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm CAD Icon (for items table)
HSM130BRHSFS 130 mm Felt Type Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm CAD Icon (for items table)
HSE503BXHS 5 3/16 in Felt Type Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE503BRHS 5 3/16 in Felt Type Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE503BXHSKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE503BRHSKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE503BXHSRSS 5 3/16 in Viton Single Lip Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE503BRHSRSS 5 3/16 in Viton Single Lip Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE503BXHSHTPS 5 3/16 in High Temperature Packing Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE503BRHSHTPS 5 3/16 in High Temperature Packing Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE503BXHSATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE503BRHSATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE503BXHSFS 5 3/16 in Felt Type Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE503BRHSFS 5 3/16 in Felt Type Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE504BXHS 5 1/4 in Felt Type Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE504BRHS 5 1/4 in Felt Type Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE504BXHSKPS 5 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE504BRHSKPS 5 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE504BXHSRSS 5 1/4 in Viton Single Lip Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE504BRHSRSS 5 1/4 in Viton Single Lip Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE504BXHSHTPS 5 1/4 in High Temperature Packing Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE504BRHSHTPS 5 1/4 in High Temperature Packing Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
HSE504BXHSATL 5 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm CAD Icon (for items table)
HSE504BRHSATL 5 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm CAD Icon (for items table)
  Results 226 - 250 of 1000 « 6 7 8 9 10 »